background-waves

SRP120LF

Product Status| Activei

SRP120LF

SRP120LF | Series: SRP
info

Littelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The high trip temperature, broad range of hold current ratings, and highest voltage ratings available, combined with automotive qualifications are a unique combination for the SRP series.

PropertyValue
IH (A)
1.2
Max Voltage Rating (V)
15
Trip Current (A)
2.7
Max Operating Temperature (°C)
Not Available
Max Time to Trip Time (Sec)
5
R1max (Ω)
0.22
RMIN (Ω)
0.085
PDMAX (W)
1.2
Max Fault Current Rating (A)
100
Resistance (Max) (Ω)
0.16
Activation Temperature (Typical) (°C)
125
Interrupt Current Max
100
RTYP (Ω)
0.123
  • Qualified to AEC-Q200 for automotive applications
  • Current ratings from 1.2 A to 4.2 A
  • Voltage ratings from 15 V to 20 V
  • Fast time-to-trip
  • Low-resistance devices increase battery operating time
  • Halogen-free and RoHS compliant
  • Compatible with high-volume electronics assembly
  • UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-1

SRP120LF Applications

Highlights Section

  • Rechargeable batteries for mobile devices
  • E-call systems
  • Vacuum cleaner
  • Power tools
  • Portable medical devices

SRP120LF Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
F79809-000SRP120LFRoHS4/26/2016Pb-Free4/26/2016Pdf IconCoC_RoHS10_F79809-000_SRP120LFPdf IconREACH_SVHC Declaration_F79809-000 (SRP120LF)Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.