background-waves

Series: VLP

16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature
Product Status| Activei
info

ALittelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The low trip temperature and broad range of hold current ratings combined with a broad range of form-factors are a unique combination for the VLP series.

  • Low trip temperature
  • Current ratings from 1.2A to 2.7A
  • Voltage ratings from 16V
  • Multiple form factors for added design flexibility
  • Low-resistance devices increase battery operating time
  • RoHS compliant and Halogen free
  • Compatible with high-volume electronics assembly
  • UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-

VLP Parts

FiltersFilters

VLP Applications

Highlights Section

  • Rechargeable batteries for mobile devices
  • Video game controller
  • Electronic tooth brush
  • Battery-powerd shaver
  • Portable medical devices

Series: VLP Resources