Littelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The lower trip temperature and broad range of hold current ratings combined with a broad range of form-factors and high current interrupt capability are a unique combination for the VLR series.
Low trip temperature
Current ratings from 1.1A to 2.3A
Voltage ratings from 12V
Safely interrupt high fault current
Low-resistance devices increase battery operating time
RoHS compliant and Halogen free
Compatible with high-volume electronics assembly
UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-1