Littelfuse PolySwitch radial-leaded devices represent the most comprehensive and complete set of PPTC products available in the industry today. RKEF series is for balance of voltage rating (60V) and hold current (up to 5A).
Resettable and single-use overcurrent devices
Wide range of form factor and termination methods
Devices compatible with high-volume electronics assembly