background-waves

3425L200/60

Product Status| Activei

3425L200/60

PTC 60V POLYFUSE SURF MOUNT 3425 2.0A | Series: 3425L
info

Littelfuse 3425L Series PPTC provides surface mount overcurrent protection for high voltage applications where resettable protection is desired.

PropertyValue
IH (A)
2
Trip Current (A)
4
Max Voltage Rating (V)
60
Max Fault Current Rating (A)
20
RMIN (Ω)
0.04
R1max (Ω)
0.2
Max Time to Trip Current (A)
8
Max Time to Trip Time (Sec)
10
Operating Temperature
-40° to 85°C
Power Dissipation (Typical) (W)
2.5
Packaging Code
T and R
MSL
Level 1
Vibration
No Change
  • Lead-free and RoHS compliant
  • Halogen-free
  • High voltage
  • Low profile
  • Fast response to fault current
  • Compatible with high-volume electronics assembly
  • Higher voltage ratings allow use in new applications

3425L200/60 Applications

Highlights Section

  • IEEE 1394 port protection
  • Powered ethernet port protection (IEEE 802.3 af)
  • Automotive electronic control module protection
  • Low voltage telecom equipment protection

3425L200/60 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
3425L200/60MRPTC 60V POLYFUSE SURF MOUNT 3425 2.0APdf IconREACH_SVHC Declaration_3425L20060MRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.