background-waves

FEMTOASMDCH005F

Product Status| Activei

FEMTOASMDCH005F

FEMTOASMDCH005F-2 | Series: Automotive High Temperature SMD
info

Helping to reduce weight of wire harnesses. PPTC devices distributed in a circuit can allow the use of smaller wire sizes with the resulting harnesses. Forego looping back and forth around a fuse box and place your protection wherever you see fit. The solid state composition of PPTC devices helps provide reliability.

PropertyValue
IH (A)
0.05
Max Voltage Rating (V)
16
Trip Current (A)
0.25
Max Operating Temperature (°C)
125
Max Time to Trip Time (Sec)
0.77
R1max (Ω)
30
RMIN (Ω)
1.5
Max Fault Current Rating (A)
40
Resistance (Max) (Ω)
30
Power Dissipation (Typical) (W)
0.5
Interrupt Current Max
40
Operating Temperature Min (°C)
-40
Interrupt Voltage (Max) V
16
Packaging Code
T and R
MSL
Level 2a
Vibration
No Change
Size
0603
Operating Temperature Max (°C)
125
Form Factor
Surface Mount
Max Time to Trip Current (A)
0.5
  • ROHS compliant
  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly
  • High performance
  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Wide range of dedicated automotive surface-mount and radial-leaded resettable overcurrent devices

FEMTOASMDCH005F Applications

Highlights Section

  • Automotive and Industrial Transportation
  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  • Telematics/Infotainment

FEMTOASMDCH005F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF5289-000FEMTOASMDCH005F-2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.