background-waves

1210L350SL-SYR

Product Status| Obsoletei

1210L350SL-SYR

PTC 6V POLYFUSE 1210 ENIG TERM SL 3.50A | Series: Low Rho SMD

Littelfuse Low Rho Surface Mount PPTC (Polymer Positive Temperature Coefficient) devices provide overcurrent protection for applications where ultra low internal resistance. ultra low voltage drop and automatic resettable protection are desired. This new series allows a higher hold current device in a smaller factor and lower profile as compared to a standard PPTC. It offers ultra low internal resistance while maintaining the high level electrical characteristics and performances of standard PPTC products. All devices are UL recognized and TUV approved and have maximum fault current of 50A. They are available in 0402 to 2920 sizes while the hold current ranges from 100mA to 9A.

PropertyValue
IH (A)
3.5
Max Voltage Rating (V)
6
Trip Current (A)
7
Max Time to Trip Current (A)
17.5
Max Time to Trip Time (Sec)
2
R1max (Ω)
0.018
RMIN (Ω)
0.003
PDMAX (W)
0.8
Max Fault Current Rating (A)
50
Operating Temperature Min (°C)
-40
Packaging Code
WR
MSL
Level 1
Operating Temperature Max (°C)
85
  • Ultra low internal resistance
  • Very thin profile
  • Miniature size saves board space
  • Allows a higher hold current device in a smaller factor and lower profile as compared to a standard PPTC
  • Fast response to fault currents
  • Compatible with high temperature solders
  • Broad range of hold current ratings from 100 mA to 9 A
  • Lead-free, halogen-free, and RoHS compliant
  • UL recognized and TUV approved

1210L350SL-SYR Applications

Highlights Section

  • USB peripherals including new USB 3.0 / 2.0 ports
  • Li-ion and Li-polymer battery packs
  • Smart phones
  • Tablet and Notebook PCs
  • E-readers
  • LCD/LED HDTV
  • Computer periperals
  • Digital cameras and video cameras
  • Hard disk drives
  • Game consoles

1210L350SL-SYR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
1210L350SL-SYRPTC 6V POLYFUSE 1210 ENIG TERM SL 3.50ARoHS9/18/2002Pb-Free9/18/2002Pdf IconCoC_RoHS10_1210L350SL-SYRPdf IconREACH_SVHC Declaration_1210L350SL-SYRDoes Not ContainYes9/15/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.