background-waves

PICOSMDC005S-2

Product Status| Activei

PICOSMDC005S-2

PICOSMDC005S-2 | Series: picoSMD
info

As electronic devices shrink, designers need reliable low-current overcurrent protection that fits compact PCB layouts without the cost and downtime of manually replacing a blown fuse.

The Littelfuse picoSMDC005S with PPTC resettable technology provides a solution with a 50 mA hold current in a small 0805 surface-mount package. Designed for portable electronics, wearables, IoT sensors and industrial control, this resettable PPTC fuse protects sensitive low-current circuits while eliminating field service interruptions.

PropertyValue
IH (A)
0.05
Max Voltage Rating (V)
30
Max Operating Temperature (°C)
85
Max Time to Trip Time (Sec)
1.5
R1max (Ω)
3.6
RMIN (Ω)
3.6
PDMAX (W)
0.5
Max Fault Current Rating (A)
40
Resistance (Max) (Ω)
20
Power Dissipation (Typical) (W)
0.5
Operating Temperature Min (°C)
-40
Packaging Code
T and R
MSL
Level 1
Vibration
No Change
Size
0805
Operating Temperature Max (°C)
85
Form Factor
Surface Mount
Max Time to Trip Current (A)
0.5
  • Hold current ratings: 50 mA for DC circuits rated up to 30 VDC
  • Trip time: 1.5 s maximum for 0.5 A overcurrent
  • Compact: 0805 surface mount package
  • UL and TUV recognized

PICOSMDC005S-2 Applications

Highlights Section

  • Wearable products
  • Industrial controls/IoT sensors
  • Home automation
  • Industrial controls

PICOSMDC005S-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF5284-000PICOSMDC005S-2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.