background-waves

LVR075S-240-2

Product Status| Activei

LVR075S-240-2

LVR075S-240-2 | Series: LVR
info

Littelfuse PolySwitch line-voltage-rated (LVR) devices help protect electric motors and transformers used in commercial and home appliances from damage caused by mechanical overloads, overheating, stall, lost neutral and other potentially harmful conditions.

The LVR line-voltage product line of polymeric positive temperature coefficient (PPTC) devices include components that are rated for line voltages of 120VAC, VDC and 240VAC, VDC for up to 2A of operating current at 20°C. They help protect against damage caused by both overcurrent surges and overtemperature faults. They also offer low resistance and are compatibly sized with fuse solutions.

PropertyValue
IH (A)
0.75
Trip Current (A)
1.5
RMIN (Ω)
0.316
Resistance (Max) (Ω)
0.483
R1max (Ω)
0.839
Max Time to Trip Time (Sec)
18
Interrupt Current Max
7.5
Interrupt Voltage (Max) V
265
Max Operating Temperature (°C)
85
Power Dissipation (Typical) (W)
2.6
  • RoHS and Halogen-free compliant
  • Broadest range of radial-leaded resettable devices available in the industry
  • Current ratings from 50 mA to 2 A
  • Available with line voltage ratings of 120 V ac and 120 V dc or 240 V ac and 240 V dc
  • Fast time-to-trip
  • Low resistance
  • UL Recognized to UL 1434
  • CSA Approved to CSA TIL No. CA-3A
  • TUV Approved to EN 60730-1
  • CQC Approved to GB 8898, GB/T 7153, GB 14536.1

LVR075S-240-2 Applications

Highlights Section

  • Electromagnetic loads
  • Game machines
  • Industrial controls
  • Lighting ballasts
  • Loudspeakers
  • Medical equipment
  • Motors, fans and blowers
  • POS equipment
  • Satellite video receivers
  • Security and fire alarm systems

LVR075S-240-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF5015-000LVR075S-240-2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.