background-waves

TSM250-130F-RA-2

Product Status| Activei

TSM250-130F-RA-2

TSM250-130F-RA-2 | Series: TSM250
info

TSM250-130 series featured with two 250V Telecom PPTC assembling into single plastic housing with surface mount footprint, it provides tip and ring overcurrent protection and aids compliance with ITU-T K.20, K.21 and K.45 as well as Telcordia GR-1089 intra-building

PropertyValue
IH (A)
0.13
Trip Current (A)
0.26
Max Voltage Rating (V)
60
RMIN (Ω)
4
R1max (Ω)
30
Interrupt Current Max
3
Interrupt Voltage (Max) V
250
Max Operating Temperature (°C)
85
Power Dissipation (Typical) (W)
1.5
  • Two PPTCs in single plastic housing
  • Resistance matched
  • Very high voltage surge capabilities
  • Surface mount footprint
  • RoHS compliant
  • Reduce PCB area by 50%
  • Improve assembly efficiency
  • Tip and Ring resistance balance
  • Aids compliance with industry certification
  • Environment friendly

TSM250-130F-RA-2 Applications

Highlights Section

  • Used as a secondary overcurrent protection device in:
  • Customer Premise Equipment (CPE)
  • Central Office (CO)
  • Subscriber Line Interface Cards (SLIC)

TSM250-130F-RA-2 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF4835-000TSM250-130F-RA-2RoHS9/5/2019Pb-Free9/5/2019Pdf IconCoC_RoHS10_RF4835-000_TSM250-130F-RA-2Yes9/5/2019Pdf IconIPC_RF4835-000 (TSM250-130F-RA-2)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.