background-waves

0ATO07.5MXGLO

Product Status| Activei

0ATO07.5MXGLO

Fuse - ATO SmartGlow 32VDC 7.5A 1000 pc | Series: ATO Smart Glow
info

This 7.5 A ATO® Smart Glow fuse provides fast-acting circuit protection. The bladed automotive fuse is rated at 32 V, and it performs similarly to ATO 287 Series, ATOF®, and ATO Silver fuses. An indicator light comes when the ATO Smart Glow fuse blows.

PropertyValue
Fuse Style/Series
ATO
Current Rating Max (A)
7.5
Package Quantity
1000
  • Brown housing indicates 7.5 A rating
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g ±5 %
  • Complies with SAE J2077
  • UL Listed
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “7.5” on housing aids identification
  • Depending on use, this fuse can replace an ATO® 287, ATOF®, or ATO Silver fuse with the same ratings

0ATO07.5MXGLO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0ATO07.5MXGLOFuse - ATO SmartGlow 32VDC 7.5A 1000 pcNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.