LMIN25V - LP MINI® Fuse Series

Roll Over to Zoom
The Low Profile MINI® fuse has similar performance characteristics as the standard MINI® fuse. The lower overall height allows for more space and weight savings. The Low Profile MINI® fuse is designed to mate with tuning-fork terminals, which provides additional weight and material savings in fuse box designs by
eliminating the need for female box terminals.
Property (Mouseover for details) Value
Family Low-Profile MINI Blade Fuses
Ampere Rating (A) 25
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
LMIN025.V Fuse - LP Mini 58VDC Silver 25A 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.