MAXI Series - Aftermarket - 299 Series - Automotive Blade Fuse

maxi_blade
Roll Over to Zoom
With “Diffusion Pill Technology,” the MAXI™ Fuse provides excellent time delay characteristics and low heat dissipation. Designed and patented by Littelfuse, the MAXI™ Fuse is ideal for motor powered applications which have large inrush currents.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0MAX020.X Fuse - Maxi 32V 20A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX020.XP FUSE MAXI BLADE 32V 1-PK CARD 20A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX030.X Fuse - Maxi 32V 30A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX030.XP FUSE MAXI BLADE 32V 1-PACK CARD 30A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX040.X Fuse - Maxi 32V 40A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX040.XP FUSE MAXI BLADE 32V 1-PACK CARD 40A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX050.X Fuse - Maxi 32V 50A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX050.XP FUSE MAXI BLADE 32V 1-PACK CARD 50A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX060.X Fuse - Maxi 32V 60A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0MAX060.X_09-13-2018 REACH191_Declaration_0MAX060.X_09-13-2018 No
07/31/2012
Does not Contain
0MAX060.XP .USE MAXI BLADE 32V 1-PACK CARD 60A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX070.X Fuse - Maxi 32V 70A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX080.X Fuse - Maxi 32V 80A 1 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0MAX080.XP FUSE MAXI BLADE 32V 1-PACK CARD 80A RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.