ISF Fuseholder Series - International Shock-Safe Panel Mount Fuseholder for 3AG Fuses Low Profile Body with Black Fingergrip Knob

ISF Fuseholder
Roll Over to Zoom

ISF Series Panel Mount Fuse Holders are designed for 3AG Glass Style fuses to eliminate the possibility of electrical shock from the installed fuse, as defined in IEC standards 65 and 257. These Shock-Safe fuse holders feature a low profile body, finger-grip knob, and anti-tease feature that eliminates circuit interruption when knob is accidentally depressed. UL-listed and CSA Certified. Recognized under UL’s Components Program.

Features and Benefits

  • Shock-Safe Design eliminates accidental shock to installer/ operator
  • Low Profile Body for Sleek Installation
  • Straight 3/16” Quick Connect terminals for easy wiring
  • Can be installed to a panel without a screwdriver
  • UL & CSA Recognized to 20A, 250V

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyFuse TypeStockSamplesCompare
03453LF2XP20Carded ProductFuseholdersGlassCheck
3453LF2C20Carded ProductFuseholdersCheckOrder
3453LF8C20Carded ProductFuseholdersCheck