SFE Series - Aftermarket - SFE Series - Glass Body Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Low-voltage fuse for automotive and electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesReplaced By PartCurrent Rating (Max)StockSamplesCompare
307001SFE30CheckOrder
03096077
03096108
03096121.5
SFE14SFE14BoxedCheckOrder
SFE14BPSFE14Carded ProductCheckOrder
SFE1ZPRacks/Kits/AssortmentsCheck
SFE20SFE20BoxedCheckOrder
SFE20BPSFE20Carded ProductCheckOrder
SFE30SFE30BoxedCheckOrder
SFE30BPSFE30Carded ProductCheckOrder
SFE4SFE4BoxedCheckOrder
SFE4BPSFE4Carded ProductCheckOrder
SFE6SFE6BoxedCheckOrder
SFE6BPSFE6Carded ProductCheckOrder
SFE7.5SFE7.5BoxedCheckOrder
SFE7.5BPSFE7.5Carded ProductCheckOrder
SFE9SFE9BoxedCheckOrder
SFE9BPSFE9Carded ProductCheckOrder
307006
Obsolete: 2004 -05-19
Replaced By: SFE6
SFE0SFE006.V20CheckOrder
307009
Obsolete: 2004 -05-19
Replaced By: SFE9
SFE0SFE009.V20
307014
Obsolete: 2004 -05-19
Replaced By: SFE14
SFE0SFE014.V20
307020
Obsolete: 2004 -05-19
Replaced By: SFE20
SFE0SFE020.V0.125CheckOrder
307030
Obsolete: 2004 -05-19
Replaced By: SFE30
SFE0SFE030.V1
30707.5
Obsolete: 2004 -05-19
Replaced By: SFE7.5
SFE0SFE07.5V4CheckOrder
0309613
Obsolete: 2015 -01-26
10
0309614
Obsolete: 2012 -07-02
12
0309621
Obsolete: 2012 -07-02
30
To request product environmental information, please complete the Product Environmental Information Request Form.