MAXI+ 32V Series - Maxi PLUS Blade Fuses

Series: MAXI+ 32V
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI+® Fuse is new standard for vehicle circuit protection. Its miniature design meets the need for more circuits to be protected while utilizing less space, and its ability to cope with high temperatures in adverse environments makes the MAXI+® Fuse of recommended choice for protection.

Features:

  • Voltage Rating: 32 VDC
  • Current ratings: 20A-60A
  • Interrupting Rating: 1000A @32VDC
  • Terminal Plating: Silver plating
  • Max. Recommended Environmental Temperature: +125 °C
  • Complies with ISO 8820-10:2020

          (Note: Silver Plated fuses can reach up to 150 °C at the contact point)

Applications:

  • All automotive passenger car applications

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)Compare
0899020.Z20321300380Ag125150
0899025.Z253222002.377Ag125150
0899030.Z303239001.760Ag125150
0899035.Z353249001.258Ag125150
0899040.Z40329400155Ag125150
0899050.Z5032165000.750Ag125150
0899060.Z6032175000.562Ag125150
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0899020.Z Fuse - Maxi+ 32V 20A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899020.Z REACH201_Declaration_0899020.Z Yes
06/28/2018
Does not Contain
0899025.Z Fuse - Maxi+ 32V 25A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899025.Z REACH201_Declaration_0899025.Z Yes
06/28/2018
Does not Contain
0899030.Z Fuse - Maxi+ 32V 30A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899030.Z REACH205_Declaration_0899030.Z Yes
06/28/2018
Does not Contain
0899035.Z Fuse - Maxi+ 32V 35A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899035.Z REACH201_Declaration_0899035.Z Yes
06/28/2018
Does not Contain
0899040.Z Fuse - Maxi+ 32V 40A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899040.Z REACH205_Declaration_0899040.Z Yes
06/28/2018
Does not Contain
0899050.Z Fuse - Maxi+ 32V 50A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899050.Z REACH209_Declaration_0899050.Z Yes
06/28/2018
Does not Contain
0899060.Z Fuse - Maxi+ 32V 60A RoHS No 06/28/2018 PbFree No 06/28/2018 CoC_RoHS10_0899060.Z REACH219_Declaration_0899060.Z Yes
06/28/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.