695060 - MCASE+ 32V Series

Roll Over to Zoom
The MCASE™ is a cartridge style fuse with female terminals for 2.8 mm male terminals. It has a miniaturized footprint for optimal usage of space. It is a time delayed fuse and can handle inrush currents. MCASE™ is designed and patented by Littelfuse.
Property (Mouseover for details) Value
Ampere Rating (A) 60