0298125.T - MEGA® 32V Series

Roll Over to Zoom

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

Property (Mouseover for details) Value
Ampere Rating (A) 125
Nominal Melting I2T (A2sec) 57800
Marking Code Green
Nominal Voltage Drop (mV) 80
Nominal Cold Resistance (Ohms) 0.000423
Opening Slo-Blo/Time Lag (T)/Time Delay
VDC (V) 32