0298250. - MEGA® 32V Series

Roll Over to Zoom

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 389000
Nominal Cold Resistance (Ohms) 0.000201
Opening Slo-Blo/Time Lag (T)/Time Delay
VDC (V) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0298250.TXN Fuse - Mega 32V 250A 10 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298250.TXN_06-11-2020 REACH209_Declaration_0298250.TXN_11-13-2020 No
08/01/2012
Does not Contain
0298250.V Fuse - Mega 32V 250A 5 pc box RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298250.HXN Fuse - MEGA 32V 250A 100 pc RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298250.Z 250A MEGAFUSE (THICK BLADE) RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.