0298400 - MEGA® 32V Series

Roll Over to Zoom

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

Property (Mouseover for details) Value
Ampere Rating (A) 400
Marking Code Violet
Nominal Voltage Drop (mV) 64
Nominal Cold Resistance (Ohms) 0.000126
Opening Slo-Blo/Time Lag (T)/Time Delay
VDC (V) 32