background-waves

153.5395.6221

Product Status| Activei

153.5395.6221

Fuse - BF2 32V / 2000A DC 225A 10 pc | Series: BF2 32V
info

This 225 A BF2 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

  • Tan housing indicates 225 A rating
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “225” stamp aids identification

153.5395.6221 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
153.5395.6221Fuse - BF2 32V / 2000A DC 225A 10 pcRoHS2/12/2014Pb-Free2/12/2014No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.