156.5611.5701 - Fuse Strips 36V Series with Housings Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use this 70 A special purpose fuse strip and its housing to protect wires rated for 36 V in diesel vehicles.

Features

  • Zinc alloy fuse strip
  • Ceramic insulating body
  • Metal parts comply with DIN 72581-2
  • Operate at up to 125 °C

Benefits

  • Window in housing shows if fuse element is intact
  • 90° lugs ensure secure mounting
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
156.5611.5701 Fuse Strip 30 w/Housing 36V 70A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.