background-waves

156.5611.5801

Product Status| Activei

156.5611.5801

Fuse Strip 30 w/Housing 36V 80A 50 pc | Series: 156.5611
info

Use this 80 A special purpose fuse strip and its housing to protect wires rated for 36 V in diesel vehicles.

PropertyValue
Current Rating (A)
80
Voltage Rating (V)
36
Typ. Voltage Drop (mV)
70
Interrupting Rating
Up to 375 A
Mounting Technology
Bolt-Down
Max Recommended Environmental Temperature (°C)
125
  • Zinc alloy fuse strip
  • Ceramic insulating body
  • Metal parts comply with DIN 72581-2
  • Operate at up to 125 °C
  • Window in housing shows if fuse element is intact
  • 90° lugs ensure secure mounting

156.5611.5801 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
156.5611.5801Fuse Strip 30 w/Housing 36V 80A 50 pcRoHS8/2/2012Pb-Free8/2/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.