LC HEV Series - LC HEV

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LC HEV automotive fuses come in six configurations. Each version of the cylindrical high-voltage fuse protects accessory circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.

Features

  • Time-delayed
  • Available with ampere ratings of 10 A to 40 A
  • Interrupting ratings of 10 kA at 450 V ac for 10–30 A fuses
  • Interrupting ratings of 10 kA at 425 V ac for 40 A fuse
  • Operate at temperatures ranging from –40 °C to +125 °C
  • RoHS compliant

Benefits

  • Available with blade or bolt down connecters
  • Two PCB configurations available
  • Available as cartridge fuses

Applications

  • EVs
  • Hybrid vehicles

Access specifications, certifications, check availability and order parts below

Catalog #
0HEV010.SXBD
Obsolete: 2016 -03-01
0HEV010.SXBDY
Obsolete: 2016 -03-01
0HEV010.SXC
Obsolete: 2016 -03-01
0HEV015.SXBD
Obsolete: 2016 -03-01
0HEV015.SXBDY
Obsolete: 2016 -03-01
0HEV015.SXC
Obsolete: 2016 -03-01
0HEV020.SXBD
Obsolete: 2016 -03-01
0HEV020.SXBDY
Obsolete: 2016 -03-01
0HEV020.SXC
Obsolete: 2016 -03-01
0HEV030.SXBD
Obsolete: 2016 -03-01
0HEV030.SXBDY
Obsolete: 2016 -03-01
0HEV030.SXC
Obsolete: 2016 -03-01
0HEV040.SXBD
Obsolete: 2016 -03-01
0HEV040.SXBDY
Obsolete: 2016 -03-01
0HEV040.SXC
Obsolete: 2016 -03-01
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0HEV010.SXBD Fuse - HEV LC 450VDC 10A, Boltdown Tabs RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/10/2012
0HEV010.SXC Fuse - HEV LC 450VDC 10A, Cartridge RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/10/2012
0HEV015.SXBD Fuse - HEV LC 450VDC 15A, Boltdown Tabs RoHS No 10/26/2011 PbFree No 10/26/2011 No
10/26/2011
0HEV015.SXC Fuse - HEV LC 450VDC 15A, Cartridge RoHS No 02/28/2012 PbFree No 02/28/2012 No
02/28/2012
0HEV020.SXBD Fuse - HEV LC 450VDC 20A, Boltdown Tabs RoHS No 10/26/2011 PbFree No 10/26/2011 No
10/26/2011
0HEV020.SXC Fuse - HEV LC 450VDC 20A, Cartridge RoHS No 02/28/2012 PbFree No 02/28/2012 No
02/28/2012
0HEV030.SXBD Fuse - HEV LC 450VDC 30A, Boltdown Tabs RoHS No 10/26/2011 PbFree No 10/26/2011 No
10/26/2011
0HEV030.SXC Fuse - HEV LC 450VDC 30A, Cartridge RoHS No 02/28/2012 PbFree No 02/28/2012 No
02/28/2012
0HEV040.SXBD Fuse - HEV LC 425VDC 40A, Boltdown Tabs RoHS No 10/26/2011 PbFree No 10/26/2011 No
10/26/2011
0HEV040.SXBDY Fuse - HEV LC 425VDC 40A, Plug In RoHS No 07/11/2012 PbFree No 07/11/2012 No
07/11/2012
0HEV040.SXC Fuse - HEV LC 450VDC 40A, Cartridge RoHS No 02/28/2012 PbFree No 02/28/2012 No
02/28/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.