MCASE PLUS SHUNT Series - MCASE PLUS Shunt

McasePlusShunt
Roll Over to Zoom
  • Operating Temp.: -40
  • Maximum Continuous Load Rating Unslotted: 30A*
  • Maximum Continuous Load Rating Slotted: 50A*
  • Housing Material: PPA (33% / 35% GF)
  • Terminal Material: Copper

 

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyIndicatingLead FreeMountingProduct CategoryPublic part (Yes/No)QuantityStatusStockSamples
0297900.WXNV20ShuntNoYesTuning-Fork TerminalsShuntsYes1500ActiveCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.