0828015.P - 828 Series

Series: 828
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 828 series fuses are specifically designed and tested to the circuit protection needs of compact auto-electronics applications, which is 1000 Vdc rated with remarkable interrupting rating, AEC-Q200 qualified, can be used on the On-board charger and power distribution unit for electric vehicles. With available of through hole and bolt down versions, it’s flexible for the either PCB or screw assembly.

Features:

  • Rated for 1,000V DC with interrupting rating of 10,000A and 15A-30A nominal current rating in small package
  • AEC-Q200 qualified
  • End caps with integrated stand-off leads & bolt down
  • Compact body size of 10x38mm
  • Operating temperature range from -55°C to 125°C

Benefits:
  • Suitable for use as over-current protection in high DC output (up to 1,000V) and DC/DC convert
  • Eliminates the need for mounting accessories and/or lead-forming processes
  • Provides reliable protection in extreme temperature environments

Markets/Applications:
  • On-Board Charger
  • Power Distribution Unit


Chinese Subtitles - Japanese Subtitles

Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 190
Partner ECAD Models 0828015.P
Operating Temperature -55° to 125°C
To request product environmental information, please complete the Product Environmental Information Request Form.