CCMR Series - Class CC Dual Element Time Delay Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CCMR Series dual element, time delay fuses are recommend for space-saving protection of motor circuits up to 40 HP (download motor protection guide).

  • Only true dual-element time-delay CC fuses specifically engineered for motor branch circuit protection.
  • Provide Type II protection (no damage) to both NEMA-rated and the more sensitive IEC (International Electromechanical Commission) type motor circuit components.
  • Available in larger sizes — from 35 to 60 amperes! No other 600V fuse is available with this current carrying capacity in a package this small.
  • Compared to other UL Listed fuses, Class CC dual element fuses are the most current limiting, rating for rating.
  • Provide superior protection in a fraction of the space required by other fuse classes. — For example, when 600V three-pole, 30 A Class R fuse blocks are replaced by Littelfuse Class CC fuse blocks, panel-mounting space is reduced approximately 70%. 

Safety:

  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Reduces damage caused by heating and magnetic effects of short-circuit currents…stops damaging short-circuit faster than any mechanical protective device.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningSizeStockSamplesCompare
CCMR.2000.2600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.2500.25600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.3000.3600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.5000.5600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.6000.6600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.8000.8600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0011600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.41.4600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.51.5600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.61.6600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.81.8600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR1.251.25600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0022600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02.52.5600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02.82.8600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR2.252.25600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0033600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03.23.2600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03.53.5600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0044600300200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR04.54.5600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0055600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR05.65.6600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0066600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR6.256.25600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0077600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR07.57.5600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR0088600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0099600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01010600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01212600500200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01515600500200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR17.517.5600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR02020600500200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02525600500200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03030600500200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03535600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR04040600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR04545600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR05050600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR06060600250200 kA @ 600 VacSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder

  • Showing 4 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
CCMR.200HXP FUSE 600V T/D CLASS CC .200A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.200TXP FUSE 600V T/D CLASS CC .200A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR.200TXP_12-17-2020 REACH209_Declaration_-Contain-_CCMR.200TXP_12-17-2020 No
02/11/2013
Contains
CCMR.250HXP FUSE 600V T/D CLASS CC .250A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR.250HXP_09-06-2017 No
02/11/2013
CCMR.250TXP FUSE 600V T/D CLASS CC .250A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.300HXP FUSE 600V T/D CLASS CC .300A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.300TXP FUSE 600V T/D CLASS CC .300A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.500HXP FUSE 600V T/D CLASS CC .500A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.500TXP FUSE 600V T/D CLASS CC .500A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 REACH205_Declaration_with_Pb_CCMR.500TXP_01-22-2020 No
02/11/2013
Contains
CCMR.600HXP FUSE 600V T/D CLASS CC .600A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.600TXP FUSE 600V T/D CLASS CC .600A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.800HXP FUSE 600V T/D CLASS CC .800A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR.800TXP FUSE 600V T/D CLASS CC .800A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR.800TXP_10-02-2019 REACH201_Declaration_with_Pb_CCMR.800TXP_10-02-2019 No
02/11/2013
Contains
CCMR001.HXP FUSE 600V T/D CLASS CC 1A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR001.TXP FUSE 600V T/D CLASS CC 1A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR001.TXP_10-10-2019 REACH209_Declaration_-Contain-_CCMR001.TXP_09-14-2020 No
02/11/2013
Contains
CCMR01.4HXP FUSE 600V T/D CLASS CC 1.4A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR01.4TXP FUSE 600V T/D CLASS CC 1.4A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR01.5HXP FUSE 600V T/D CLASS CC 1.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR01.5HXP_10-02-2019 REACH201_Declaration_with_Pb_CCMR01.5HXP_10-02-2019 No
02/11/2013
Contains
CCMR01.5TXP FUSE 600V T/D CLASS CC 1.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR01.5TXP_11-15-2018 REACH191_Declaration_with_Pb_CCMR01.5TXP_11-15-2018 No
02/11/2013
Contains
CCMR01.6HXP FUSE 600V T/D CLASS CC 1.6A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR01.6TXP FUSE 600V T/D CLASS CC 1.6A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR01.8TXP FUSE 600V T/D CLASS CC 1.8A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR01.8HXP FUSE 600V T/D CLASS CC 1.8A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR1.25HXP FUSE 600V T/D CLASS CC 1.25A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR1.25HXP_09-06-2017 No
02/11/2013
CCMR1.25TXP FUSE 600V T/D CLASS CC 1.25A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR1.25TXP_09-06-2017 No
02/11/2013
CCMR002.TXP FUSE 600V T/D CLASS CC 2A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR002.TXP_09-02-2019 REACH201_Declaration_with_Pb_CCMR002.TXP_09-02-2019 Yes
02/11/2013
Contains
CCMR002.HXP FUSE 600V T/D CLASS CC 2A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 Yes
02/11/2013
CCMR02.5HXP FUSE 600V T/D CLASS CC 2.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR02.5TXP FUSE 600V T/D CLASS CC 2.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR02.5TXP_01-14-2020 REACH205_Declaration_with_Pb_CCMR02.5TXP_01-29-2020 No
02/11/2013
Contains
CCMR02.8HXP FUSE 600V T/D CLASS CC 2.8A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR02.8TXP FUSE 600V T/D CLASS CC 2.8A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR2.25HXP FUSE 600V T/D CLASS CC 2.25A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR2.25TXP FUSE 600V T/D CLASS CC 2.25A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR003.TXP FUSE 600V T/D CLASS CC 3A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR003.TXP_07-05-2019 REACH219_Declaration_(Contain)_CCMR003.TXP_08-31-2021 No
02/11/2013
Contains
CCMR003.HXP FUSE 600V T/D CLASS CC 3A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR03.2TXP FUSE 600V T/D CLASS CC 3.2A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR03.2HXP FUSE 600V T/D CLASS CC 3.2A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR03.5TXP FUSE 600V T/D CLASS CC 3.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR03.5TXP_12-02-2019 REACH201_Declaration_with_Pb_CCMR03.5TXP_12-02-2019 No
02/11/2013
Contains
CCMR03.5HXP FUSE 600V T/D CLASS CC 3.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR004.TXP FUSE 600V T/D CLASS CC 4A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR004.TXP_10-02-2019 REACH205_Declaration_with_Pb_CCMR004.TXP_01-29-2020 No
02/11/2013
Contains
CCMR004.HXP FUSE 600V T/D CLASS CC 4A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR04.5HXP FUSE 600V T/D CLASS CC 4.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR04.5HXP_09-25-2019 REACH201_Declaration_with_Pb_CCMR04.5HXP_09-25-2019 No
02/11/2013
Contains
CCMR04.5TXP FUSE 600V T/D CLASS CC 4.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR04.5TXP_09-24-2019 REACH209_Declaration_-Contain-_CCMR04.5TXP_09-23-2020 No
02/11/2013
Contains
CCMR005.HXP FUSE 600V T/D CLASS CC 5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR005.TXP FUSE 600V T/D CLASS CC 5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR005.TXP_07-05-2019 REACH219_Declaration_(Contain)_CCMR005.TXP_08-31-2021 No
02/11/2013
Contains
CCMR05.6TXP FUSE 600V T/D CLASS CC 5.6A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR05.6TXP_11-20-2019 REACH201_Declaration_with_Pb_CCMR05.6TXP_11-20-2019 No
02/11/2013
Contains
CCMR05.6HXP FUSE 600V T/D CLASS CC 5.6A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR006.HXP FUSE 600V T/D CLASS CC 6A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR006.TXP FUSE 600V T/D CLASS CC 6A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR006.TXP_09-23-2019 REACH201_Declaration_with_Pb_CCMR006.TXP_09-23-2019 No
02/11/2013
Contains
CCMR6.25HXP FUSE 600V T/D CLASS CC 6.25A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR6.25HXP_09-06-2017 No
02/11/2013
CCMR6.25TXP FUSE 600V T/D CLASS CC 6.25A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR6.25TXP_10-10-2019 REACH201_Declaration_with_Pb_CCMR6.25TXP_10-10-2019 No
02/11/2013
Contains
CCMR007.TXP FUSE 600V T/D CLASS CC 7A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR007.TXP_10-02-2019 REACH201_Declaration_with_Pb_CCMR007.TXP_10-02-2019 No
02/11/2013
Contains
CCMR007.HXP FUSE 600V T/D CLASS CC 7A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR07.5HXP FUSE 600V T/D CLASS CC 7.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR07.5HXP_10-02-2019 REACH201_Declaration_with_Pb_CCMR07.5HXP_10-02-2019 No
02/11/2013
Contains
CCMR07.5TXP FUSE 600V T/D CLASS CC 7.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR008.HXP FUSE 600V T/D CLASS CC 8A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR008.HXP_01-22-2021 REACH209_Declaration_-Contain-_CCMR008.HXP_01-22-2021 No
02/11/2013
Contains
CCMR008.TXP FUSE 600V T/D CLASS CC 8A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR008.TXP_09-24-2019 REACH205_Declaration_with_Pb_CCMR008.TXP_01-29-2020 No
02/11/2013
Contains
CCMR009.TXP FUSE 600V T/D CLASS CC 9A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR009.TXP_09-06-2017 No
02/11/2013
CCMR009.HXP FUSE 600V T/D CLASS CC 9A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR010.HXP FUSE 600V T/D CLASS CC 10A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR010.HXP_01-22-2021 REACH209_Declaration_-Contain-_CCMR010.HXP_01-22-2021 No
02/11/2013
Contains
CCMR010.TXP FUSE 600V T/D CLASS CC 10A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR010.TXP_09-24-2019 REACH219_Declaration_(Contain)_CCMR010.TXP_09-24-2021 No
02/11/2013
Contains
CCMR012.HXP FUSE 600V T/D CLASS CC 12A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR012.TXP FUSE 600V T/D CLASS CC 12A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR012.TXP_09-24-2019 REACH201_Declaration_with_Pb_CCMR012.TXP_09-24-2019 No
02/11/2013
Contains
CCMR015.TXP FUSE 600V T/D CLASS CC 15A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR015.TXP_09-24-2019 REACH219_Declaration_(Contain)_CCMR015.TXP_08-31-2021 No
02/11/2013
Contains
CCMR015.HXP FUSE 600V T/D CLASS CC 15A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR015.HXP_01-22-2021 REACH209_Declaration_-Contain-_CCMR015.HXP_01-22-2021 No
02/11/2013
Contains
CCMR17.5TXP FUSE 600V T/D CLASS CC 17.5A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR17.5HXP FUSE 600V T/D CLASS CC 17.5A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR020.HXP FUSE 600V T/D CLASS CC 20A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR020.HXP_10-23-2019 REACH209_Declaration_-Contain-_CCMR020.HXP_09-23-2020 No
02/11/2013
Contains
CCMR020.TXP FUSE 600V T/D CLASS CC 20A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR020.TXP_07-05-2019 REACH201_Declaration_with_Pb_CCMR020.TXP_09-24-2019 No
02/11/2013
Contains
CCMR025.TXP FUSE 600V T/D CLASS CC 25A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR025.TXP_06-01-2020 REACH219_Declaration_(Contain)_CCMR025.TXP_09-09-2021 No
02/11/2013
Contains
CCMR025.HXP FUSE 600V T/D CLASS CC 25A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR030.HXP FUSE 600V T/D CLASS CC 30A 100PK RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 No
02/11/2013
CCMR030.TXP FUSE 600V T/D CLASS CC 30A RoHS RoHS No 01/30/2006 PbFree No 02/11/2013 CoC_RoHS9_CCMR030.TXP_07-12-2019 REACH219_Declaration_(Contain)_CCMR030.TXP_08-31-2021 No
02/11/2013
Contains
CCMR060.T FUSE 600V T/D CLASS CD 60A RoHS No 01/30/2006 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.