PSX3XLDB1000 - PSX Series

Series: PSX
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PSX series 1500 V dc high-speed square body fuses are specially designed to protect of battery energy storage systems (BESS), photovoltaic inverters, and many of dc applications such as dc common bus systems, larger industrial regenerative drives, rectifiers, metal processing equipment.

The PSX series fuses are extremely fast acting, offering high-speed performance up-to 1500 V dc, ranging from 80 A to 1400 A in the smallest NH XL package sizes. The PSX series is available with multiple mounting terminations including flush-end style, DIN-style and bolted-blade style. Visual blown fuse indication option is standard on all fuses and optional micro-switch is available for external indication. PSX series are certified to UL248-13 and designed to meet EN high-speed semiconductor fuse standard and upcoming battery protection fuse standard.

 

Features/Benefits

  • High dc voltage rating up to 1500 V dc
  • Dc interrupting rating available up to 250 kA at 1500 V dc
  • Extremely fast acting (high-speed performance)
  • Low watt loss (energy efficiency for BESS applications)
  • Compact NH 1XL and 3XL sizes
  • Meets IEC 60269-4 Std. Class aR

 

Applications

  • Battery energy storage systems (BESS)
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters
  • Regenerative drives
  • Industrial heaters and welding equipment
  • Metal processing industries
Property (Mouseover for details) Value
Ampere Rating (A) 1000
Interrupting Rating 250 kA @ 1500 Vdc
Opening Very Fast-Acting (FF)
Case Size NH 3XL
Amp Code (Part Number) 1000
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
PSX3XLDB1000X POWR-SPEED SQB SIZE 3XL DIN BL 1000A RoHS No 09/07/2020 PbFree No 09/07/2020 CoC_RoHS10_PSX3XLDB1000X_09-04-2020 Yes
09/07/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.