background-waves

PSX1XLFL0400

Product Status| Activei

PSX1XLFL0400

POWR-SPEED SQB SIZE 1XL FLUSH 400A | Series: PSX
info

Littelfuse PSX series 1500 V dc high-speed square body fuses are specially designed to protect battery energy storage systems (BESS), photovoltaic inverters, and many of dc applications such as dc common bus systems, larger industrial regenerative drives, rectifiers and, metal processing equipment.

The PSX series fuses are extremely fast-acting, offering high-speed performance up to 1500 V dc, ranging from 80 A to 1400 A in the smallest NH XL package sizes. The PSX series is available with multiple mounting terminations including flush-end style, DIN-style and bolted-blade style. Visual blown fuse indication is standard on all fuses and optional micro-switch is available for external indication. The PSX series is certified to UL 248-13 and compliant with the IEC 60269-7 (Class aBat) battery protection fuse standard.

PropertyValue
Current Rating (Continuous) in Amps
400
Interrupting Rating
250 kA @ 1500 Vdc
Opening
aBat
Case Size
NH 1XL
Amp Code (Part Number)
0400
Indicating
Yes
Interrupt Amperage
250000
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
Flush End
Termination Type
Metric Thread
  • High voltage rating up to 1.5 kV dc
  • Dc interrupting rating is 250 kA
  • Extremely fast acting for high-speed performance
  • Low watt loss provides energy efficiency for BESS applications
  • Compact NH 1XL and 3XL sizes offer flexibility

PSX1XLFL0400 Applications

Highlights Section

  • Battery energy storage systems (BESS)
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters
  • Regenerative drives
  • Industrial heaters and welding equipment
  • Metal processing industries

PSX1XLFL0400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PSX1XLFL0400XPOWR-SPEED SQB SIZE 1XL FLUSH 400A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.