background-waves

CY22X58G63

Product Status| Obsoletei

CY22X58G63

FUS 690V F/A 22X58 MM 63A EURO STYLE | Series: CY
info
Littelfuse fast-acting French Cylindrical (gL-gG) fuses are used for the protection of cables against short circuits. Time-lag (aM) fuses are used for protection of motors.
PropertyValue
Current Rating (Continuous) in Amps
50
Interrupting Rating
80 kA @ 690 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
690
Family style
Cylindrical Fuse
Fuse Class
French Cylindrical Type
IEC Standard
269-2-1
Indicating
No
Interrupt Amperage
80000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
690
Mounting Method
Fuse Block / Clip / Holder
PG Holder
CYH2258 Series

CY22X58G63 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CY22X58G63FUS 690V F/A 22X58 MM 63A EURO STYLERoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.