0481020. - 481 Series

481
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Color-coded indicator flags indicate ampere rating.
  • Body is constructed of black polyphenylene sulfide with UL-94V0 flammability rating, contacts are of bright alloy-plated beryllium copper.
  • Ideal for telecommunications and control panel circuits.
  • Eliminates down time by immediately pinpointing the blown (open) circuit while triggering LED or audio alarm, while placed in mating holder (482 Series).
  • Clear plastic lens option available for additional safety.
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 1024
Nominal Cold Resistance (Ohms) 0.00394
Opening Fast-Acting (F)
VAC (V) 125
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0481020.V FUSE 125V ALARM FUSE 20A RoHS No 10/27/2006 PbFree No 11/15/2018 No
0481020.Z FUS 125V ALARM FUSE 20A RoHS No 10/27/2006 PbFree No 11/15/2018 No
0481020.H FUSE 125V ALARM FUSE 20A RoHS No 10/27/2006 PbFree No 11/15/2018 No
0481020.HXL FUSE 125V ALARM FUSE W/LENS 20A RoHS No 10/27/2006 PbFree No 11/15/2018 CoC_RoHS10_0481020.HXL_01-18-2019 REACH197_Declaration_0481020.HXL_01-18-2019 No
Does not Contain
0481020.HXLP FUSE 125V ALARM FUSE W/LENS RoHS 20A RoHS No 10/27/2006 PbFree No 11/15/2018 CoC_RoHS10_0481020.HXLP_07-01-2019 REACH197_Declaration_0481020.HXLP_07-01-2019 No
Does not Contain
0481020.HXP FUSE 125V ALARM FUSE RoHS 20A RoHS No 10/27/2006 PbFree No 11/15/2018 CoC_RoHS10_0481020.HXP_03-02-2020 REACH205_Declaration_0481020.HXP_03-02-2020 No
Does not Contain
0481020.VXL FUSE 125V ALARM FUSE W/LENS 20A RoHS No 10/27/2006 PbFree No 11/15/2018 No
0481020.VXLP FUSE 125V ALARM W/LENS RoHS 20A RoHS No 10/27/2006 PbFree No 11/15/2018 CoC_RoHS10_0481020.VXLP_11-15-2018 REACH191_Declaration_0481020.VXLP_11-15-2018 No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.