TLN Series - Littelfuse TLN Fuses Offer Superior Protection for Telecommunications Systems

Littelfuse-tln-1-30a-bottom.jpg
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The fast-acting, current-limiting TLN Series fuses are specifically designed for the protection of telecommunications DC power distribution circuits. These telecom fuses are available from 1 to 600 A rated at 170 V dc with an interrupting rating of 100 kA to fulfill your circuit protection needs. The TLN fuses are available in cartridge and round body blade styles, and their dimensions are similar to the 250 V Class R fuses.

Features

  • Current-limiting
  • Fast-acting
  • POWR-GARD® technology

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVDC (V)StockSamplesCompare
TLN0011100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN0033100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN0055100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN0066100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN01010100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN01515100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN02020100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN02525100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN03030100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN03535100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN04040100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN04545100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN05050100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN06060100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN07070100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN08080100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN09090100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN100100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN110110100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN125125100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN150150100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN175175100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN200200100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN225225100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN250250100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN300300100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN350350100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN400400100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN450450100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN500500100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLN600600100 kA @ 170 VdcFast-Acting (F)170CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.