background-waves

0881080.F

Product Status| Activei

0881080.F

FUSE 75V HA F/A NANO2 Pb-Free 80A | Series: 881F
info

The 881F Series NANO²® fuse is a relatively small sized, high-current, surface-mount fuse which provides overcurrent protection for applications of high operating current in a limited space. This is the faster opening version of the original 881 Series which offers faster opening response during current overload conditions, protecting downstream components from getting damaged.

Such applications are mostly served today through a single large-sized high-current industrial type fuse or in some cases, parallel configuration of lower amperage SMD fuses.

The 881F Series fuses provide the option of a single fuse solution for protection for such application requirements.

PropertyValue
Voltage Rating (V)
75
Nominal Melting I2T (A2sec)
2000
Resistance (Ω)
0.00063
Body
Plastic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 100°C
Interrupt Amperage
1500
Breaking Capacity VDC
1500A @ 75
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
75
Terminations
Tin-Plated Copper
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Available with ampere ratings of 70 A, 80 A, or 100 A
  • High interrupting rating - 1500A@75VDC
  • Faster opening time response for 200 % OL current
  • Robust and solderless fuse design
  • Surface mountable high-current fuse
  • Single fuse solution for high current application
  • Suitable for a wide variety of voltage requirement and application
  • Ensures downstream component protection during current overload conditions
  • Enhanced product reliability and performance
  • Compatible with high volume assembly requirements

0881080.F Applications

Highlights Section

  • Blade Servers
  • Routers
  • High power battery systems
  • Power Factor Correction (PFC) in high-wattage power supplies
  • Power distribution units

0881080.F Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0881080.URFFUSE 75V HA F/A NANO2 Pb-Free 80ARoHS2/14/2020Pb-Free2/14/2020Pdf IconCoC_RoHS10_0881080.URFPdf IconREACH_SVHC Declaration_0881080.URFDoes Not ContainYes2/14/2020Pdf IconIPC_0881080.URF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.