R459005 - 459 Series

Series: 459
Obsolete: 2000 -01-01 Replaced By: 0459005.ER
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.


Features:

  • Very Fast-Acting
  • Wide current rating range: 62mA to 5A
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant


Applications:
  • Wireless basestation
  • Network equipment
  • Telecom equipment
Property (Mouseover for details) Value
Body Ceramic Body
Nominal Melting I2T (A2sec) 3.9
Moisture Sensitivity Level MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.0151
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 125

Littelfuse_Phils_ISO9001_102407icon 2022-06-17_ISO 9001 2015_LF Phils

PhilsISO14001Certificateicon 2022-04-19_ISO 14001-2015_LF Phils

csa CSA_1422-01_029862

METI METI_NBK030205_E10480B

pdf icon Dimmers and GFCI USB Outlets

pdf icon Industrial Motor Drives and Soft Starters

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Fuse 459 Datasheet

The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse technology, though offered in a surface mount package...

459 Series Time Curve Data

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

UR E10480

To request product environmental information, please complete the Product Environmental Information Request Form.