0603SFV Series - 0603 Size Lead-Free, Halogen Free, Very Fast-Acting Chip Fuse

0603SFV
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Very fast-acting chip fuses help provide overcurrent protection for systems using DC power sources up to 32VDC. The fuse’s monolithic, multilayer design helps provide the highest hold current in the smallest footprint, reduce diffusion-related aging, improve product reliability and resilience, and enhance high-temperature performance in a wide range of circuit designs.

These RoHS-compliant surface-mount devices offer strong arc suppression characteristics and facilitate the development of more reliable, high-performance consumer electronics such as laptops, multimedia devices, cell phones and other portable electronics.

Benefits:

  • Very fast acting at 200% and 300% overloads
  • Inrush current withstand capability at high overloads
  • Thin body for space-limited applications
  • Silver fusing element and silver termination with nickel and tin plating
  • RoHS compliant and lead-free materials
  • Symmetrical design with marking on both sides (optional)

Features:

  • Lead-free materials and RoHS compliant
  • Halogen free
  • Monolithic, multilayer design
  • High-temperature performance
  • -55°C to +125°C operating temperature range

Applications:

  • Laptops
  • Digital cameras
  • Cell phones
  • Printers
  • DVD players
  • Portable electronics
  • Game systems
  • LCD monitors
  • Scanners
       

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
Max Operating Temp (°C)SizeProduct
Specification
StockCompare
0603SFV050F/32-20.5320.00930.861250603Product SpecificationCheck
0603SFV075F/32-20.75320.01910.451250603Product SpecificationCheck
0603SFV100F/32-21320.0360.281250603Product SpecificationCheck
0603SFV125F/32-21.25320.0630.2051250603Product SpecificationCheck
0603SFV150F/32-21.5320.0950.1431250603Product SpecificationCheck
0603SFV175F/32-21.75320.140.0951250603Product SpecificationCheck
0603SFV200F/32-22320.210.0731250603Product SpecificationCheck
0603SFV250F/32-22.5320.30.0461250603Product SpecificationCheck
0603SFV300F/32-23320.460.0391250603Product SpecificationCheck
0603SFV350F/32-23.5320.730.0281250603Product SpecificationCheck
0603SFV400F/32-24321.150.0231250603Product SpecificationCheck
0603SFV450F/32-24.5321.680.0191250603Product SpecificationCheck
0603SFV500F/32-25322.620.0151250603Product SpecificationCheck