background-waves

0407002A

Product Status| Activei

0407002A

FUSE 63V HIGH I2T AUTOC 1206 TL 2A | Series: 407A
info

407A Series AEC-Qualified fuse is specifically tested to cater to secondary circuit protection needs of compact auto electronics applications.
The general design ensures excellent temperature stability and performance reliability. This high I²t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.

PropertyValue
Voltage Rating (V)
63
Nominal Melting I2T (A2sec)
0.87
Resistance (Ω)
0.1
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202 Method 103 Condition D
Terminal Strength
IEC 60127-4
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55º C to +150º C
  • 100% Lead-free ROHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • UL Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Ultra-high I2t value

0407002A Applications

Highlights Section

  • Li-ion battery
  • LED lighting
  • Automotive navigation system
  • TFT display
  • Battery Management System (BMS)
  • Cluster

0407002A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0407002.WRAFUSE 63V HIGH I2T AUTOC 1206 TL 2ARoHS12/9/2020Pb-Free12/9/2020Pdf IconCoC_RoHS10_0407002.WRAPdf IconREACH_SVHC Declaration_0407002.WRADoes Not ContainYes12/9/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.