LFCP Series - Pre-engineered fused coordination panel

Series: LFCP
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse LFCP series fused coordination panel is a compact fusible and easily configurable pre- engineered panel for circuits requiring selective coordination. Rated up to 600 V ac, this coordination panel saves time and money, plus increases safety, by minimizing system downtime. The advanced LFCP series is available with 200 kA SCCR rating using Class CC and J fuses and can be used on branch and feeder/ service entrance circuits.

  • Meets NEC selective coordination code requirements
  • Main lug only or main fused disconnect options available
  • Class CC fuse holders have built-in open-circuit indication
  • 35 A–200 A Class J fuses are available with open-circuit indication
  • Uses standard disconnects and Class CC and J fuses
  • Feed through lugs available
  • Neutral options are configurable for service entrance
  • Ground options can be field isolated
  • Copper bus standard
  • Surface mount
  • Available in standard 20” width enclosure for easy installation
  • Door-in-door construction standard
  • NEMA 1 indoor enclosure

Access specifications, certifications, check availability and order parts below

Catalog #CircuitsMountingPanel Max VACPanel Max AmpsPhaseCompare
LFCP1FD42-1242Surface Mount6001003
LFCP1ML30-0030Surface Mount6001003
LFCP2FD42-1242Surface Mount6002003
LFCP2ML42-1242Surface Mount6002003
LFCP6FD30-0030Surface Mount600603
To request product environmental information, please complete the Product Environmental Information Request Form.