background-waves

40151

Product Status| Activei

40151

ALARM BUZZER 24V | Series: Alarms
info

Many uses such as, door ajar warning, bus driver alert, low air pressure, temperature, etc.
Works with any temperature, pressure, door or momentary switch.

  • 24V DC
  • Electrical contacts are designed for instant response and uninterrupted signal
  • Impact-resistant ABS resin case
  • Moisture-repellent insulator
  • Two screw terminals with lockwashers
  • Size: 1 7/32"L x 2 1/2"W x 2 17/32"H (30.9 x 63.2 x 64.3mm)
  • Replaces: Ford FDM-2938-A, GMC 1116882, Superior Coach 76032, Divco-Wayne E-11811-A
PropertyValue
Input Terminals
2 Screw

40151 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
40151ALARM BUZZER 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.