background-waves

4124-RD000

Product Status| Activei

4124-RD000

DUAL ALARM 24V | Series: Alarms
info

Rugged combination warning light and buzzer give audible and visible alert.
Universal application: use with any electrical switch.

  • 24V DC
  • Red lens, long-life LED
  • 11/16" (17.46mm) diameter mounting stem, 17/32" (13.88mm) long
  • Body size: 1 7/8"L x 1"W x 1 11/32"H (47.6 x 25.4 x 34.1mm)

4124-RD000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
4124-RD000DUAL ALARM 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.