background-waves

DL-13

Product Status| Obsoletei

DL-13

DASH LAMP | Series: Hooded Panel Lamps
info
For illumination of maps or other items, with minimal interference of driving visibility.
Hood can be rotated to direct the light beam.
16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm)long.
Bright chrome-plated brass hood with wide aperture.
Mount through the panel.
11/16" (17.5mm) diameter mounting stem, 3/8" (9.5mm) long.
Accommodates single-contact bayonet bulb.
Suggested lamps (not included): #63 (6V), #67 (12V), #623 (24V).
PropertyValue
Contacts
Single

DL-13 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DL-13DASH LAMP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.