background-waves

2506-BX

Product Status| Obsoletei

2506-BX

LMP SKT MIN #3 | Series: Lamp Sockets
info

For back-up, tail, stop, turn signal and cornering. Ground wire. Sockets accept incandescent or LED bulbs with corresponding bases.16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm) long.

Replaces: GMC 8909518, International 57121C91, Motorcraft LS-22.

PropertyValue
Details
Plated Steel Lamp Socket Pigtail. Accepts BA9 Base Lamps. Suggested bulbs: 51 (6V) 53 (12V) 356 (24V).
Contacts
Spring-actuated Brass Bulb Contact
Housing
Plated Steel with Ground Wire Attached to Shell
Mounting Method
Snaps into 0.625in (15.9mm) Diameter hole. Suggested panel thickness 0.89in (0.035mm)
Input Terminals
Two Stripped Black Wire Lead 16 GA 8in (203.2mm)
Dimensions
1.09 L in. (27.69 mm)

2506-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
2506-BXLMP SKT MIN #3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.