background-waves

26145

Product Status| Obsoletei

26145

LMP SKT S.C | Series: Lamp Sockets
info
For back-up, tail, stop, turn signal and cornering. Ground wire. Sockets accept incandescent or LED bulbs with corresponding bases.16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm) long.

Replaces: GMC 8909518, International 57121C91, Motorcraft LS-22.
PropertyValue
Details
Automotive Replacement Standard Base Socket. For back-up tail stop turn signal and cornering light applications. Replaces: GMC 8909518 International 57121C91 Motorcraft LS-22
Contacts
Single Bulb Contact
Housing
Black Plastic with ground wire attached to shell
Input Terminals
Two Stripped Wire Lead 18 GA 11 (279.4mm) One Green and One Black
Dimensions
1.82 L in. (46.22 mm)

26145 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
26145LMP SKT S.CRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.