background-waves

3575

Product Status| Obsoletei

3575

LMP SKT SC | Series: Lamp Sockets
info
Plated steel bottom bracket, with two 13/64" (5.2mm) holes, 1/2" (12.7mm) on centers.
PropertyValue
Contacts
Single
Input Terminals
8 (203.2mm)

3575 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3575LMP SKT SC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.