background-waves

PL-521-GC

Product Status| Activei

PL-521-GC

PILOT, LED, 12V, GRN, M17, BLD | Series: LED Pilot Lights
info

This green LED pilot light is used for remote monitoring or indication of system status. Frequently used as a signal indicator for accessories or aftermarket add-ons. Solid-state light-emitting diodes (LEDs) output at 500lux, ensuring long hours of service, never needing bulb replacement. This pilot light is plastic-bodied and fits 0.68" (17.2mm) diameter mounting holes with a bezel diameter of 0.95" (24.0mm). Two nickel-plated terminals measure 0.250” (6.4mm) and are polarized for ease of wiring.

PL-521-GC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PL-521-GCPILOT, LED, 12V, GRN, M17, BLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.