background-waves

PL-612-A

Product Status| Not for New Designsi

PL-612-A

PILOT LIGHT L.E.D AMBER | Series: LED Pilot Lights
info
12V DC.
With rugged light-emitting diode light source that ensures long hours of service. Never needs bulb replacement.
Mounting hole: 0.546" diameter(13.9mm).
Quick connect .250" (6.4mm) terminals are polarized for ease of wiring.
Body length 1.248" (31.7mm), maximum bezel diameter 0.630" (16.0mm).
Fits into panels .020" through .300" thick (0.5 to 7.6mm).
Nickel-plated washer and hexnut.

PL-612-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PL-612-APILOT LIGHT L.E.D AMBER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.