background-waves

PL-612-R-BX

Product Status| Activei

PL-612-R-BX

PILOT LIGHT L.E.D RED #3 | Series: LED Pilot Lights
info

Pilot light indicators are used for remote monitoring or indication of system status. Frequently used as signal indicators for accessories or aftermarket add-ons. Solid-state light-emitting diodes (LEDs) ensures long hours of service. never needing bulb replacement. Quick connect 0.250” (6.4mm) terminals are polarized for ease of wiring

PropertyValue
Contacts
Spring-actuated Brass Bulb Contact
Housing
Chrome-plated Bezel
Mounting Method
Front-mount 0.546 (13.87mm) Diameter M14 Thread
Input Terminals
Two Square (0.25in / 6.35mm) Terminals each with 0.079in (2.01mm) Apertures

PL-612-R-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PL-612-R-BXPILOT LIGHT L.E.D RED #3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.