background-waves

IAA110P

Product Status| Activei

IAA110P

SEMICONDUCTOR IC | Series: Multifunction SSRs and Optocouplers
info

The OptoMOS® line of multifunction products combines optically-isolated discrete component functions in a single package. These products mix and match solid-state relays, optocouplers, bridge rectifier, Darlington transistor and zener diode components to create highly functional circuits in a single, small package.

These multifunction devices allow designers to consolidate circuit functions into a single device, freeing up valuable board space and reducing component count. Well suited for modern applications, the series provides most of the major functions required when designing the DAA (Data Access Arrangement) portion of a modem.

PropertyValue
SSR Blocking Voltage (VP)
350
SSR Load Current (mA)
100
SSR On-Resistance (Ω)
35
SSR Input Control Current (mA)
5
Optocoupler Breakdown Voltage (V)
20
Optocoupler Current Transfer Ratio (%)
33
Optocoupler Saturation Voltage (V)
0.5
Optocoupler Input Control Current (mA)
6
Isolation Voltage (VRMS)
3750
Comment
Two 1-Form-A relays, one optocoupler
IC Package Type
16-pin SOIC
  • 3.75 kVrms Input to Output Isolation
  • Multiple Functionality in Single Package
  • Current Limiting (part numbers ending in "L")
  • TTL and CMOS Compatible
  • High Noise Immunity
  • Machine-insertable and wave-solderable

IAA110P Applications

Highlights Section

  • Telecommunications and datacenters
  • Instrumentation
  • I/O Subsystems
  • Electronic Switching
  • Medical Equipment (patient/equipment isolation)
  • Security
  • Industrial Controls

IAA110P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IAA110PSEMICONDUCTOR IC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.