background-waves

TS190

Product Status| Obsoletei

TS190

1-FORM-A OPTICALLY-COUPLED MOSFT&CUR DET | Series: Multifunction SSRs and Optocouplers
info

The OptoMOS® line of multifunction products combines optically-isolated discrete component functions in a single package. These products mix and match solid-state relays, optocouplers, bridge rectifier, Darlington transistor and zener diode components to create highly functional circuits in a single, small package.

These multifunction devices allow designers to consolidate circuit functions into a single device, freeing up valuable board space and reducing component count. Well suited for modern applications, the series provides most of the major functions required when designing the DAA (Data Access Arrangement) portion of a modem.

PropertyValue
SSR Blocking Voltage (VP)
400
SSR Load Current (mA)
150
SSR On-Resistance (Ω)
22
SSR Input Control Current (mA)
5
Optocoupler Breakdown Voltage (V)
20
Optocoupler Current Transfer Ratio (%)
33
Optocoupler Saturation Voltage (V)
0.5
Optocoupler Input Control Current (mA)
6
Isolation Voltage (VRMS)
3750
Comment
One 1-Form-A relay, one optocoupler
IC Package Type
8-pin: DIP, SMT, Flatpack
  • 3.75 kVrms Input to Output Isolation
  • Multiple Functionality in Single Package
  • Current Limiting (part numbers ending in "L")
  • TTL and CMOS Compatible
  • High Noise Immunity
  • Machine-insertable and wave-solderable

TS190 Applications

Highlights Section

  • Telecommunications and datacenters
  • Instrumentation
  • I/O Subsystems
  • Electronic Switching
  • Medical Equipment (patient/equipment isolation)
  • Security
  • Industrial Controls

TS190 Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TS1901-FORM-A OPTICALLY-COUPLED MOSFT&CUR DET
TS190P1-FORM-A OPTICALLY-COUPLED MOSFT&CUR DET
TS190PTR1-FORM-A OPTICALLY-COUPLED MOSFT&CUR DET
TS190S1-FORM-A OPTICALLY-COUPLED MOSFT&CUR DET
TS190STR1-FORM-A OPTICALLY COUPLED MOSFT&CUR DET

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.