CPC5712U - Voltage Monitors with Detectors Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CPC5712 is a special purpose Voltage Monitor with Detectors integrated circuit that is used in various high-voltage telephony applications such as VoIP gateways and IP-PBXs, as well as non-telephony applications in instrumentation and industrial controls, especially when a low-level differential level needs to be detected in the presence of a large common-mode voltage. The device monitors the TIP/RING potential through a high-impedance divider (resistor isolation) to derive two resistor-programmable signal level detects, polarity information, and a scaled, linear representation of the phone line voltages.

The two voltage-level detects are programmed with external resistors, which gives the designer complete freedom with respect to line voltage detection levels.  The level settings also have programmable hysteresis to prevent false triggering conditions.  Detection of these levels allows the user to determine the condition of the line.

In use, the resistor divider and the high input impedance of the CPC5712 make the circuit practically undetectable on the line.

Features:

  • Two Independent Programmable Level Detectors with Programmable Hysteresis
  • Fixed-Level Polarity Detector with Hysteresis
  • Differential Linear Output
  • Worldwide Telephone Network Compatibility
  • Single Supply Operation, 3.0V to 5.5V
  • Minimum External Components
  • Excellent Common Mode Rejection Ratio CMRR>55dB
  • Application Circuits Meet Isolation Requirements of Worldwide Telephony Standards
  • High Differential Input Impedance; Very Low Common-Mode Input Impedance
  • Fixed Gain
  • CMOS Logic Level Output (TTL Compatible)

Applications:

  • VoIP Gateways IP-PBX, xDSL
  • TIP/RING Monitoring
  • Line-In-Use Detection
  • Polarity Detection for Caller ID, Enhanced 911
  • Battery Detection, PSTN Check
  • Non-Telephony Voltage-Level Detection Applications
  • Instrumentation
  • Industrial Controls
Property (Mouseover for details) Value
Sample Request Yes
Check Stock Yes
Partner ECAD Models CPC5712U
To request product environmental information, please complete the Product Environmental Information Request Form.