background-waves

PLED70S

Product Status| Activei

PLED70S

LED PROTECTOR Bi 65V DO214 2L RoHS | Series: PLED Ultra Low Holding Current
info

This PLED ultra-low holding current series exhibits a low holding current parameter that makes it compatible with LED lighting strings. The series provide a switching electronic characteristics for an fluorescent tube replacement by an LED string. It helps to make the Fluorescent ballast and LED string compatible with each other. This ensures the ballast will be able to activate the LED string; especially for those ballast that need a high voltage output detection during ignition.The PLED ultralow IH makes the LED driver widely used in the output of fluorescent tubes a compatible direct replacement for indoor and outdoor LED lighting strings.

PropertyValue
VDRM (V)
63
MIN VBR@IT (V)
65
MAX VBR@IT (V)
81
IH (A)
21
IT (mA)
1
On-State Voltage (VT) (V)
2
Package
DO-214AA
Configuration
Single Device
On-State Current - It
1
Switching Current IS
800
Surge Rating
A
Circuit Name
PLED
  • Fast switching
  • Automatically resets after power cycle
  • Available in low profile, Standard DO-214AA packages
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • Compatible with industrial lighting environments
  • RoHS compliant and halogen-free

PLED70S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PLED70SLED PROTECTOR Bi 65V DO214 2L RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.